??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-100PB Flat Top Modular Belt - T-100 Series
Bill of material
T-100PB Flat Top Modular Belt-N:1-L:1
Model
T-100PB Flat Top Modular Belt
Series
T-100 Series
Apply to
it is mainly suitable for High speed heavy duty conveying.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 17280N/M
Modular Belt Color
Gray/Coffee
Weight
12.50 kg/m^2
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Modular belt width: W=76.2*N
Previews
3D
2D
Download CAD models