??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000TL Raised Rib Modular Belt - T-1000 Series
Bill of material
T-1000TL Raised Rib Modular Belt-N:1-L:1
Model
T-1000TL Raised Rib Modular Belt
Series
T-1000 Series
Apply to
It could be use together with dynamic transfer system, can keep the products transfer stablely.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 17280N/M
Modular belt opening rate
38%
Modular Belt Color
Dark green
Weight
9.55 kg/m^2
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=85*N
Remark
Before designing or ordering a belt, be sure to contact sales for the exact width of the belt
Previews
3D
2D
Download CAD models