??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000PG Flush Grid Modular belt - T-1000 Series
Bill of material
T-1000PG Flush Grid Modular belt-N:1-L:1
Model
T-1000PG Flush Grid Modular belt
Series
T-1000 Series
Apply to
Mainly suitable for conveying various kinds of glass bottles, plastic bottles, bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
POM is 17280N/M
Modular belt opening rate
30%
Modular Belt Color
Brown
Weight
5.5 kg/m^2
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=85*N
Remark
Before designing or ordering a belt, be sure to contact sales for the exact width of the belt
Previews
3D
2D
Download CAD models