??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000PBYJ Flat top Modular belt - T-1000-83.8
Bill of material
T-1000PBYJ Flat top Modular belt-L:1
Model
T-1000PBYJ Flat top Modular belt
Series
T-1000 Series
Apply to
Mainly suitable for conveying various kinds of glass bottles, plastic bottles, bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular Belt Color
Dark green
Modular belt work load (25°C)
POM is 17280N/M
Width
POM Modular Belt W=83.8 mm
Weight
0.63 kg/m
The multiply of standard pitch
Previews
3D
2D
Download CAD models