??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000PBM Modular Belt (Flat back with a straight line shape) - T-1000 Series
Bill of material
T-1000PBM Modular Belt (Flat back with a straight line shape)-N:1-L:1
Model
T-1000PBM Modular Belt (Flat back with a straight line shape)
Series
T-1000 Series
Apply to
Mainly suitable for conveying various kinds of glass bottles, plastic bottles, bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
POM is 17280N/M
Modular Belt Color
Dark green
Weight
6.8 kg/m^2
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=85*N
Remark
Before designing or ordering a belt, be sure to contact sales for the exact width of the belt,No need to consider the installation position of the sprocket, saving time, simple and efficient
Previews
3D
2D
Download CAD models