??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000PB Flat top Modular belt - T-1000 Series
Bill of material
T-1000PB Flat top Modular belt-N:1-L:1
Model
T-1000PB Flat top Modular belt
Series
T-1000 Series
Apply to
Mainly suitable for conveying various kinds of glass bottles, plastic bottles, bottle storage tables.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 17280N/M
Modular Belt Color
Dark green
Weight
7.57 Kg/m^2
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=85*N
Previews
3D
2D
Download CAD models