??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1000A Flat top Modular belt with Roller - T-1000 Series
Bill of material
T-1000A Flat top Modular belt with Roller-N:1-L:2
Model
T-1000A Flat top Modular belt with Roller
Series
T-1000 Series
Apply to
It is suitable for various kinds of glass bottles, plastic bottles conveying, and big bottle storage tables.
Modular belt and roller material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
17280N/M
Modular Belt Color
Dark green
Roller color
Yellow
The multiply of standard modular belt width
Modular belt width
170 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=85+85*N
Previews
3D
2D
Download CAD models