??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SZV, SZU, SZG - Stainless Steel Deep Groove Bearings
Bill of material
SZV3-12
Part No.
Type Selection
Material of Bearing
440C Stainless Steel
d
mm
D
mm
B
4 mm
VD
mm
UD
0.00 mm
GD
0.00 mm
UR Groove Radius
0.00 mm
GR (Groove Width)
0 mm
C Chamfering
0.25 mm
R (Corner R)
0.00 mm
Cr Basic Load Rating (Dynamic)
N
Co Basic Load Rating (Static)
N
Ds (Min.) Abutment and Fillet Dimensions
mm
dh (Max.) Abutment and fillet dimensions
mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models