??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SZNB, SSZNB - Miniature Slide Guides - Standard Blocks with Dowel Holes, Interchangeable Small Clearance Type - Block
Bill of material
SZNB10
Part No.
Assembly Height
mm
Material
Hardness
58HRC~
Allowable Temperature
-20 ~ 80 °C
B
mm
L1
mm
L2
mm
L3
mm
W
mm
P1
mm
P2
mm
S1
b
mm
Block Mass
kg
Previews
3D
Dimension
2D
Download CAD models