??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SZCB, SSZCB - Miniature Slide Guides - Super Long Blocks/Interchangeable, Small Clearance Type - Block
Bill of material
SZCB10
Part No.
Assembly Height
mm
Material
Hardness
58HRC~
Heat Resistant Temperature
-20 ~ 80 °C
B
mm
L1
mm
P1
mm
P2
mm
S1
b
mm
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass
kg
Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models