??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Access Casters
Description
SZ - Monoprene Semi-Pneumatic (to 440 lb/ea)
Bill of material
SZ0822808
Part Number
Wheel Diameter
Inch
Tread Width
Capacity
Hub Length
Inch
Bearing ID
Inch
Bearing Type
Precision Ball
Temperature Maximum
-40°F to +180°F
Hardness
65-75 Shore A
Previews
3D
Wymiar
2D
Pobierz modele CAD