카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8114.06 x 051
Steinel Normalien
5 Springs system
Powered by
CAD모델 선택
{steinel/federelemente_5/sz_8114.prj},{NB=SZ 8114.06 x 051 (0B)},{BESTNR=SZ 8114.06 x 051},{DARSTELLUNG=B},{HUBST=0.0},{DH=6.3},{DD=3.2},{DA=6},{DI=3.5},{DD1=1.2},{LO=51},{C=9.61},{S1=6.0},{F1=57.66},{SN=19.000},{FN=183.000},{ST=20},{WG=0.003},{FUNC=Damping. Cushioning}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8114 - System springs, small series, extra heavy load (yellow)
Bill of material
SZ 8114.06 x 051
Order No.
SZ 8114.06 x 051
SZ 8114.06 x 051
Representation
General representation
NORM representation
General representation
NORM representation
HUBST
mm
값 입력 HUBST
mm
cm
inch
ft
확인
Sleeve diameter H15
6.3
6.3
mm
Pin diameter h15
3.2
3.2
mm
Outer diameter
6
6
mm
Internal diameter
3.5
3.5
mm
Wire diameter
1.2
1.2
mm
Unloaded length
51
51
mm
Spring coefficient c± 10%
9.61
9.61
N/mm
long life time
6.0
6.0
mm
Force
57.66
57.66
mm
Pieces/standard pack
20
Weight
0.003
0.003
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성