??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 6121 - Round cutting punches with conical head and recessed shank for receiving-tubes
Bill of material
SZ 6121.02x30
Order No.
SZ 6121
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
Grading
0.1 mm
Diameter
4 mm
Diameter
5.5 mm
Length
30 mm
Comment
round for receptacle sleeve
D1MIN
2 mm
D1MAX
4 mm
Weight
0.002 kg
Previews
3D
Dimension
2D
Download CAD models