??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SYZV, SYMZV, SYZDV, SYMZDV - Precision Slide Tables - Height Tolerance +/- 0.02/With Dowel Holes (Table Top) - Tapped Type/Bolt Hole Type
Bill of material
SYZV1025
Part No.
Hole Type Selection
Material
1045 Carbon Steel
Surface Treatment
Ambient Operating Temperature
-20 ~ 110 °C
Rail
SV
Material of Rail
52100 Bearing Steel
Series
No.
Stroke (Reciprocating)
mm
A
mm
B
mm
L
mm
G
mm
M x F
H2
mm
O1
N
mm
P
mm
M x P
d2
mm
l Effective length
mm
E
mm
P1
mm
K
mm
a
mm
b
mm
c
mm
h
mm
d
l1
mm
l2
mm
No. of Mounting Holes
d1
mm
D
0.0 mm
Previews
3D
Dimension
2D
Download CAD models