??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SYT, SYTS, SYTD, SYTSD, SYZ, SYMZ, SYZD, SYMZD - Slide Tables - Tapped Type/Bolt Hole Type
Bill of material
SYZ1025
Part No.
Type Selection
Hole Type Selection
Material
Surface Treatment
Ambient Operating Temperature
-20 ~ 110 °C
Rail
SV
Series
No.
Stroke
mm
A
mm
B
mm
L
mm
G
mm
F
mm
M x F
mm
H2
mm
O1
N
mm
P
mm
M x P
a
mm
b
mm
c
mm
h
mm
d
l1
mm
l2
mm
No. of Holes
d1
mm
D
0.0 mm
Previews
3D
Dimension
2D
Download CAD models