??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Systemkab.Han-Q4/2 Sti+Bu 5x4qmm 1,5m
Bill of material
HARTING 20886411015
Preview
Product number of the Manufacturer
20886411015
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
Systemkab.Han-Q4/2 Sti+Bu 5x4qmm 1,5m
Alternative product number
20 88 641 1015
Manufacturer Name
HARTING
Delivery Time
77
Product type
Systemkab.Han-Q4/2 Sti+Bu 5x4qmm 1,5m
Brand
Han® Q
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part