??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Metalwork
Description
SYNTRONIC SERIES - Proportional precision pressure regulator syntronic series
Bill of material
5610G000
Code
5610G000
Series
Syntesi
Size
Size 1
Threaded INPUT connection
Element
Syntronic
Type
Threaded OUTPUT connection
A
42 mm
A1
0 mm
B
147.5 mm
C
44 mm
D
51.5 mm
E
33.5 mm
F
25.8 mm
Hole for M4 screws
Hole for M4 screws
I
16 mm
预览
3D
尺寸标注
2D
下载CAD模型