??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Agro
Description
Syntec® facade lead-through - Syntec® facade lead-through with push-in connection
Bill of material
1545.99.08
AGRO-No
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
Outer diameter
27 mm
Inner diameter
21.2 mm
Drill
27.5 mm
Width across flats
27/24 mm
Length
30 mm
Length
33 mm
Piece number
50
Previews
3D
Dimension
2D
Download CAD models