??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Synchronkupplung LLZ / LLZE - Synchronous coupling LLZ / LLZE
Bill of material
03411-14
Code-No.
03411-
Type
14
Data sheet
Product datasheet
Diameter
14 mm
Diameter
30 mm
Length
35 mm
Length
33.6 mm
Length
23.5 mm
Length
11.5 mm
Torque
38 Nm
Previews
3D
Dimension
2D
Download CAD models