??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SY-1000A-ROT - ABS Special Stainless Steel Cable red
Bill of material
SY-1000A-ROT
Item Code
SY-1000A-ROT
Item Description
ABS Special Stainless Steel Cable red
Information Text
Stainless Steel (V4A) Cable (6mm) for lifeline systems ABS-Lock® SYS III and ABS-Lock® SYS IV. Weight: 152g / m.Please double-check the required wire length before ordering!With national technical approvalaccording to Z.14.9-786!standard color: red
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-sys-traversable.html
Application
Flat Roofs, Profile Roof, Facade/ Wall, Overhead, Pitched Roof
Material
Stainless Steel (A4)
Substructure
Steel, Concrete, Bitumen sheeting / Plastic Membrane, Wood, Trapezoidal Sheetings, Lightweight Concrete, Ripped Ceiling / Hollow Core, Seam roofs, Sandwich
GTIN
4260486767958
Commodity Code
73121020
Unit
m
Previews
3D
2D
Download CAD models