??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SY-1000-ROT - ABS Special Stainless Steel Cable red
Bill of material
SY-1000-ROT
Item Code
SY-1000-ROT
Item Description
ABS Special Stainless Steel Cable red
Information Text
Stainless Steel (V4A) cable (8mm) for lifeline systemsABS Lock SYS I, ABS Lock SYS II and ABS SafetyHike (vertical lifeline) weight: 250g / m.Please double-check the required wire length before ordering!With national technical approvalaccording to Z.14.9-786!standard color: red
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-sys-traversable.html
Application
Flat Roofs, Profile Roof, Facade/ Wall, Overhead, Pitched Roof
Material
Stainless Steel (A4)
Substructure
Steel, Concrete, Bitumen sheeting / Plastic Membrane, Wood, Trapezoidal Sheetings, Lightweight Concrete, Ripped Ceiling / Hollow Core, Seam roofs, Sandwich
GTIN
4260486767965
Commodity Code
73121020
Unit
m
Previews
3D
2D
Download CAD models