??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SXW - SFS Bohrschrauben SXW
Bill of material
SFS 428843 A self drilling fastener, bimetallic
Description
Order number
Type
SXW
Head shape
Hex head
Washer variant
Text Line 1 (Product)
A self drilling fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 307
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Clamping range
wood application
Material
A2
Length
mm
Head diameter
10.5 mm
Diameter
6.3 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models