您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SFS SXW-S19-6,5X75 A self drilling fastener, bimetallic
SFS
Roofing & Cladding
Produktbezogen Index
SXW
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/sxw/sxw.prj},{NB=SFS SXW-S19-6,5X75},{HIDDEN=0},{CNSORDERNO=SXW-S19-6,5X75},{MATNR=1107866},{TYP=SXW},{KOPF=Hex head},{DS=S19},{TEXT1=A self drilling fastener, bimetallic},{TEXT2=fastener: austenitic stainless steel A2 / AISI 307},{TEXT3=drill point: carbon steel},{TEXT4=sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM},{KL=wood application},{VD=-},{MAT=A2},{L=75},{D1=10.5},{D2=6.3},{D3=3.85},{D4=4.5},{D6=19.0},{D7=5.00},{D8=2.00},{SW=8},{DW=0},{H=4.35},{H2=1.00},{GW=16.765},{VERS=1.000},{L1X=0.000},{L2X=0.000},{L3X=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SFS
Description
SXW - A self drilling fastener, bimetallic
Bill of material
SFS SXW-S19-6,5X75 A self drilling fastener, bimetallic
Description
SXW-S19-6,5X75
SXW-S19-6,5X75
Type
SXW
Head shape
Hex head
Hex head
Washer variant
S19
S19
Text Line 1 (Product)
A self drilling fastener, bimetallic
A self drilling fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 307
fastener: austenitic stainless steel A2 / AISI 307
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Clamping range
wood application
wood application
Drilling capacity
-
-
Material
A2
Length
75
75
mm
Head diameter
10.5
10.5
mm
Diameter
6.3
6.3
mm
SW
8
8
mm
DW
0
0
mm
Mass
16.765
16.765
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型