??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SXRN, SXRNL, RXRN, RXRNL, SX2RN, SX2RNL, RX2RN, RX2RNL, SXRN-MX, SXRNL-MX, SX2RN-MX, SX2RNL-MX - Linear Guides for Medium/Heavy Load With Dowel Holes Normal Clearance Heavy Load
Bill of material
SXRN24-100
Part Number
Surface Treatment
MX(Lubrication Units)
NO. of Blocks
H
mm
Grease Type Selection
L Dimension
L Selection (1mm Increment for Specified)
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
L2
mm
K
mm
T
mm
Cb
mm
Mounting Hole
E
mm
T1
mm
N
mm
a
mm
F
mm
P
mm
l1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
60 mm
G
20.0 mm
Tapped Hole on Both Ends of The Rail Alteration
Rail Ends Cut Alteration
Additional Blocks
Previews
3D
Dimension
2D
Download CAD models