??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SXRB, SXWB, SXWTB - Linear Guides - Interchangeable Heavy Load, Light Preload
Bill of material
SXRB28-1
Part No.
Assembly Height
mm
Block Type
Material
Carbon Steel
Hardness
58 HRC~
Operating Temperature
0 ~-50 °C
B
mm
L1
mm
P1
mm
P2
mm
S1
mm
b
mm
Basic Load Rating C(Dynamic) kN
Basic Load Rating Co(Static) kN
Allowable Static Moment M1
Nm
Allowable Static Moment M2
Nm
Allowable Static Moment M3
Nm
Block Mass No Brim
kg
Block Mass with Brim
kg/m
Previews
3D
Dimension
2D
Download CAD models