??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SXR, SXRL, SXRJ, SXRLJ, SXW, SXWL, SXWT, SXWTL, RXR, RXRL, RXW, RXWL, RXWT, RXWTL, SX2R, SX2RL, SX2RJ, SX2RLJ, SX2W, SX2WL, SX2WT, SX2WTL, RX2R, RX2RL, RX2W, RX2WL, RX2WT, RX2WTL - Heavy Load Slide Guides - Standard Class -
Bill of material
SXR24-100
Part Number
Type Selection
Block Type
MX(Lubrication unit)
Assembly Height
mm
Length Type
No. of Blocks
Surface Treatment
Grease Type Selection
L Selection (1mm Increment for Configurable)
mm
W
mm
L1
mm
B
mm
C
mm
Sxl
L2
mm
K
mm
T
mm
Cb
mm
Grease Nipple Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
60 mm
G
20 mm
Tapped Holes on Both Ends of The Rail
Rail Ends Cut
Parallel Use of 2 Axes
Additional Blocks
Previews
3D
Dimension
2D
Download CAD models