??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SXPZSP, SXPZSQ, SXPZSR, SXPZTP, SXPZTQ, SXPZTR - Small Diameter Locating Pins - With Washer Type - Taper - Tolerance Selectable
Bill of material
SXPZSP-P1.00-L13.0-T3.0-H2.0-E0.5
Part Number
Material
P Tolerance
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models