??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SXPVSKPP, SXPVSKPQ, SXPVSKPR, SXPVSKQP, SXPVSKQQ, SXPVSKQR, SXPVSKRP, SXPVSKRQ, SXPVSKRR - Small Diameter Locating Pins - Large Head Type - Taper - Tolerance Selectable - Segmental Arch Shape
Bill of material
SXPVSKPP-D1.00-L7.0-P1.5-B5.0-E0.5
Part No.
SXPVSKPP-D1.00-L7.0-P1.5-B5.0-E0.5
Type Selection
SXPVSKPP, SXPVSKPQ, SXPVSKPR, SXPVSKQP, SXPVSKQQ, SXPVSKQR, SXPVSKRP, SXPVSKRQ, SXPVSKRR
Material
304 Stainless Steel
D Tolerance Selection
P Tolerance Selection
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
D Tolerance
+0.005/0 mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Tolerance
0.005/0 mm
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
Guide Part Machining
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models