??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
SFS
Description
SXCW - A self drilling composite panel fastener, bimetallic
Bill of material
SFS SXCW-S22-6,5X185 A self drilling composite panel fastener, bimetallic
Description
Material No.
Type
SXCW
Head shape
Hex head
Washer variant
Text Line 1 (Product)
A self drilling composite panel fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Sandwich thickness
Material
A2
Length
mm
Head diameter
10.5 mm
Diameter
6.5 mm
D3
7.0 mm
DW
mm
SW
8 mm
Mass
mm
Previews
3D
Dimension
2D
Download CAD models