??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 10
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SXC5 - SFS Bohrschrauben SXC5-S19
Bill of material
SFS 676559 SFS Bohrschrauben mit Dichtscheiben S19
Description
Artikelnummer
FN
9824
Type
SXC5
Head shape
Sechskantkopf
Washer variant
S19
Text Line 1 (Product)
Text Line 2 (Product)
Text Line 3 (Product)
Text Line 4 (Product)
Sandwich Thickness
Clamping zone
Drilling capacity
4mm
Material
Lenght
mm
Head diameter
12-13mm mm
Diameter
6.3 mm
DW
19 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models