??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SXC5 - SFS Bohrschrauben SXC5-S16
Bill of material
SFS 676567 SFS Bohrschrauben mit Dichtscheiben S16
Description
Artikelnummer
FN
9825
Type
SXC5
Head shape
Sechskantkopf
Washer variant
S16
Text Line 1 (Product)
SFS Bohrschrauben mit Dichtscheiben S16
Text Line 2 (Product)
rostfrei 1.4301 A2
Text Line 3 (Product)
Text Line 4 (Product)
Sandwich Thickness
Clamping zone
Drilling capacity
4mm
Material
A2, A4
Lenght
mm
Head diameter
12-13mm mm
Diameter
6.3 mm
DW
16 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models