??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS
Description
SX3 - A self drilling fastener, bimetallic
Bill of material
SFS SX3/15-L12-S16-5,5X32 A self drilling fastener, bimetallic
Description
Type
SX3
Head shape
Washer variant
Text Line 1 (Product)
A self drilling fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
drill point: carbon steel
Text Line 4 (Product)
Clamping range
Drilling capacity
3mm
Material
A2
Length
mm
Head diameter
mm
Diameter
mm
SW
0 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models