??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SX2 - selfdrilling fastener
Bill of material
SFS SX2/8-D9-4,8X22-A4 selfdrilling fastener
Description
SX2/8-D9-4,8X22-A4
Type
SX2
Head shape
Flat head
Text Line 1 (Product)
selfdrilling fastener
Text Line 2 (Product)
fastener: austenitic stainless steel A4 / 316
Text Line 3 (Product)
drill point: carbon steel
Clamping range
8mm
Drilling capacity
2mm
Material
Stainless steel A4
Length
22 mm
Head diameter
9.0 mm
Diameter
4.8 mm
Mass
2.567 g
Previews
3D
Dimension
2D
Download CAD models