??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SX100 - Linear Shaft Motor
Bill of material
SX100D-0050st
Part Number
SX100D-0050st
Shaft Size D
100 mm
Forcer Size A
Winding
Shaft Type
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Options
Shaft Length
118 mm
Usable Stroke + A
98 mm
Support Length
10 mm
Forcer Length A
48 mm
Forcer Screw Pitch (P)
41 mm
Forcer Width
20 mm
Forcer Weight
0.05 kg
Gap
0.50 mm
Screw
M2.5
Continuous Force
4.1 N
Continuous Current
0.5 Arms
Acceleration Force
16 N
Acceleration Current
1.8 Arms
Force Constant (Kf)
9 N/amp
Back EMF (Ke)
3.0 V/m/s
Resistance 25°C
18.0 (Ohm)
Inductance
18 mH
Magnetic Pitch (North-North)
36 mm
Shaft Diameter
10 mm
Previews
3D
2D
Download CAD models