??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
SX II - SenoFix
Bill of material
SenoFix® SX II
Type
SX II
Art. Nr.
40316
Length
50 mm
Width
20 mm
Height
22 mm
Product link
Product link
Video link
Video link
Previews
3D
Dimension
2D
Download CAD models