??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SWSC, SWSB, SWSM, SWSR, SWSAN, SWSAA, SWSAAB, SWSBB, SWSS, SWSSR, SWSUS - Metal Washers - Standard Class - lnner and Outer Dia. Tolerance Selectable Type
Bill of material
SWSC-GH-D9-V3-T1
Part No.
SWSC-GH-D9-V3-T1
Type Selection
SWSC, SWSB, SWSM, SWSR, SWSAN, SWSAA, SWSAAB, SWSBB, SWSS, SWSSR, SWSUS
Material
Surface Treatment
D Tolerance Selection
V Tolerance Selection
D 0.5mm Increment; D20 or more / 1mm Increment
mm
D Tolerance
-0.005/-0.014 mm
I.D. Dimension
V 0.5mm Increment(0.1mm Increment for WVE)
mm
V Tolerance
+0.010/0 mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
T Tolerance
+/-0.1 mm
T Thickness Tolerance
O.D. C Chamfering
CC 0.5mm Increment
mm
WCC 0.5mm Increment
mm
I.D. C Chamfering
CV 0.5mm Increment
mm
WCV 0.5mm Increment
mm
Previews
3D
2D
Download CAD models