??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK/CB - Safety Coupling with conical clamping hub
Bill of material
SWK/CB-30-10-5Nm-1
Size
Torque range
Disengagement torque 1
Nm
Disengagement torque 2
Nm
Disengagement torque 3
Nm
Disengagement torque 4
Nm
Total length
mm
Outside diameter
mm
Keyway (DIN 6885)
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
Bearing seat Øh6
mm
Pitch circle diameter
mm
Basic dimension
mm
Basic dimension
mm
Disengagement travel
mm
Mounting thread
Screw (ISO 4017)
Installation torque per screw
Nm
Mass moment of inertia
kg cm²
max. speed
1/min
Mass
kg
Material
Steel
Customs tariff number
84836020
Previews
3D
Dimension
2D
Download CAD models