??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 820
HELP_VARIABLE
Company
SIEMENS
Description
Switch disconnector
Bill of material
3KD40400PE100
Product number of the Manufacturer
Alternative product number
image
Short Description
Long Description
EAN
Manufacturer Name
Siemens
Manufacturer Type Description
Designed as main switch
Designed as load-break switch
true
Designed as EMERGENCY-OFF facility
Designed as safety switch
Designed as maintenance/repair switch
true
Rated operating power with AC-23, 400V
kW
Rated operating power, AC-3, 400V
kW
Rated permanent current Iu
A
suitable for 4-hole front mounting
suitable for central front mounting
Device type
Built-in unit
Integrated motor drive
Motor drive optional
interlockable
Degree of protection (IP), front side
voltage release optional present
Number of auxiliary contacts as changer
Number of auxiliary contacts as opener
Number of auxiliary contacts as shutter
Rated current [In] for the power loss specification
A
Power loss per pole, current-dependent [PlIp]
W
Pole number
Design of actuating element
Power loss, static, current-independent [Pls]
W
Connection type
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
Quantity Scale
Country of origin
Customs tariff number
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
REACH information
Anteprime
3D
Dimensione
2D
Download modelli CAD