??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch disconnector (low voltage) [EC000216]
Bill of material
191860
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
Version as main switch
true
Version as maintenance-/service switch
true
Version as safety switch
false
Version as emergency stop installation
Version as reversing switch
false
Number of switches
1
Max. rated operation voltage Ue AC
690 V
Rated operating voltage
690 - 690 V
Rated permanent current Iu
A
Rated permanent current at AC-23, 400 V
A
Rated permanent current at AC-21, 400 V
0 A
Rated operation power at AC-3, 400 V
0 kW
Rated short-time withstand current lcw
0 kA
Rated operation power at AC-23, 400 V
kW
Switching power at 400 V
0 kW
Conditioned rated short-circuit current Iq
0 kA
Number of poles
3
Number of auxiliary contacts as normally closed contact
0
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as change-over contact
0
Motor drive optional
false
Motor drive integrated
false
Voltage release optional
false
Device construction
Built-in device fixed built-in technique
Suitable for floor mounting
true
Suitable for front mounting 4-hole
false
Suitable for front mounting centre
false
Suitable for distribution board installation
false
Suitable for intermediate mounting
true
Colour control element
Type of control element
Interlockable
true
Type of electrical connection of main circuit
Frame clamp
With pre-assembled cabling
false
Degree of protection (IP), front side
IP20
Degree of protection (NEMA)
Other
Width
78 mm
Height
132 mm
Depth
mm
Width in number of modular spacings
-
Data sheet
Data sheet
Previews
3D
2D
Download CAD models