??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Swing Gate Wall Mounted Equipment Rack, 19" Panel Mount
Bill of material
SB708192408TG
Part No.
SB708192408TG
W - Rack Width
19.821 Inch
W - Rack Width
503 mm
C - Panel Mounting
18.313 Inch
C - Panel Mounting
478 mm
H - Height
Inch
H - Height
609 mm
D - Depth
Inch
D - Depth
203 mm
Finish
Weight
21.0 Lbs.
Weight
9.5 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models