??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
SWG - 2-Finger Angular Gripper - Gripper for small components
Bill of material
SCHUNK-0305105 SWG 20
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
Opening angle per jaw
Accessory kit with centering sleeves
Opening angle per jaw
15.000 °
Closed angle per jaw up to
7 °
Closing moment
Nm
Closing moment generated by spring
Nm3/h
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
4/6.5 bar
Nominal operating pressure
6 bar
Closing/opening time
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
30
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.05 mm
Customs tariff number
84799070
Previews
3D
2D
Download CAD models