??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
SWC - Beschleunigungssensor
Bill of material
50547573 Beschleunigungssensor SWC 62
Order number
50547573
Type
SWC 62
Dimension A
40 mm
Dimension B
40 mm
Dimension C
32 mm
Dimension D
32 mm
Dimension E
4.3 mm
Dimension F
15 mm
Messsignal
100 mV/g
Frequenzbereich
60 - 250 Hz
Schutzklasse
IP54
Anschlussart
Stecker M12, 4-polig
Weight
0.28 kg
Previews
3D
Dimension
2D
Download CAD models