??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SWBBS - Sheet Sheet Metal Mounting Plates / Brackets Z Bent Type - SWBBS
Bill of material
SWBBS-SP-A20-B10-T0.8-H10-J5-X0-W0-N0-K0-F0-S0-G0-NA0
Part Number
SWBBS-SP-A20-B10-T0.8-H10-J5-X0-W0-N0-K0-F0-S0-G0-NA0
Type
SWBBS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
r
0.8 mm
b
1.0 mm
h
5 mm
g
5 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
WCC 1mm Increment
mm
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification1
N (Through Hole)
Nominal Diameter1
K 0.1mm Increment
mm
F 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification2
Nominal Diameter2
Previews
3D
Dimension
2D
Download CAD models