??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SW3 - selfdrilling fastener
Bill of material
SFS SW3-T-T16-6,5X50 selfdrilling fastener
Description
SW3-T-T16-6,5X50
Type
SW3
Head shape
Hex head
Washer variant
T16
Text Line 1 (Product)
selfdrilling fastener
Text Line 2 (Product)
Fastener: carbon steel
Text Line 3 (Product)
sealing washer: carbon steel with vulkanised EPDM
Clamping range
NA
Drilling capacity
2 x 1.25mm
Material
Carbon steel
Length
50 mm
Head diameter
11 mm
Diameter
6.5 mm
DW
16 mm
SW
8 mm
Mass
5.260 g
Previews
3D
Dimension
2D
Download CAD models