??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Motovario
Description
SW-SW - Double worm geared motor fitted for motor coupling version PAM with sleeve
Bill of material
SW-SW 050-075 T 75 (5x15) 160x14 28 AS1
Size
Ratio
Design
Input PAM flange
Output hole shaft gear unit 1 (d)
Double input shaft gear unit 1
Output hole shaft gear unit 2 (d)
Double input shaft gear unit 2
Output flange gear unit 2
Output flange dimension gear unit 2 (d)
-
Output flange position gear unit 2
Output hole shaft gear unit 2 (d)
Output shaft position gear unit 2
Cover gear unit 2
Motor/Inverter Motor
Motor size
Sign
Supply
Speed Range
Power Group
Manual Adjustment Control
Expansion modules
Cooling
-
Motor execution
-
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Pos. terminal box
AA
mm
AC
- mm
A1
- mm
B
mm
BB
mm
BM
- mm
C
- mm
D
mm
DM
- mm
E
- mm
EA
- mm
EB
- mm
EC
- mm
F
- mm
FF
- mm
G
- mm
GG
mm
G1
mm
H
mm
H1
mm
H2
- mm
H3
mm
I
mm
I2
mm
K0
- mm
K1
- mm
L
- mm
LB
- mm
LL
-
N2
mm
O1
- mm
PM
- mm
R
mm
R1
- mm
R2
mm
S1
- mm
T
mm
TM
- mm
TT
mm
Z
mm
Previews
3D
Dimension
2D
Download CAD models