目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
UTTS1 124.0
Bishop-Wisecarver
UtiliTrak Linear Guides
UtiliTrak VC Series Vee / Crown Linear Guides
Powered by
CAD模型選擇
{bwc/utili_trak/vc_series/sw_channels.prj},{NB=UTTS1___124.0},{SIZE=1},{MAT=S},{L=124.0},{LMIN=124.0},{H=15.0},{J=4.0},{K=26},{NDIA=0.384},{NDIA1=9.8},{NDEPTH=2.8},{NDEPTH1=0.110},{O=5.8},{O1=0.228},{RF=M5},{P=80},{X=16},{DIS=0.137598430},{H1=0.295472450},{H2=-0.295472450},{K1=0.512007890},{K2=-0.512007890},{ASSCFGPRA=sw_channels1_2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
SW Series Track Channel Standard End Spacing - UtiliTrak Linear Guide Track
Bill of material
UTTS1___124.0
Part No.
UTTS1___124.0
UTTS1___124.0
UtiliTrak Size
1
1
Material
Track Steel
Roller Track Steel
Track Steel
Roller Track Steel
L Track Length
mm
Enter value for L
L Track Length
mm
cm
inch
ft
確定
H Track Height
15.0
15.0
mm
J Track Base Thickness
4.0
4.0
mm
K Track Width
26
26
mm
M Symmetrical End Spacing (Standard)
22.0
22.0
mm
N Dia x Depth (Counterbore)
9.8 x 2.8
9.8 x 2.8
mm
O (Mounting Hole)
5.8
5.8
mm
Recommended Fastener
M5
M5
P Mounting Hole Spacing
80
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型