??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SVT, SVMT, SVTS, SVTSS - Slide Tables
Bill of material
SVT1025
Part No.
Material
Surface Treatment
Ambient Operating Temperature
- 20 ~ 110 °C °C
Rail
SV
Material of Rail
52100 Bearing Steel
Series
No.
Stroke
mm
A
mm
B
mm
L
mm
G
mm
M x F
- mm
P1
mm
O1
mm
N
mm
P
mm
M x P
mm
l
mm
a
mm
b
mm
c
mm
h
mm
t1
mm
O2
mm
P2
mm
d
mm
D
mm
l1
mm
l2
mm
l3
0 mm
l4
0 mm
Previews
3D
Dimension
2D
Download CAD models