??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SVRN, SVRNL, RVRN, RVRNL, SV2RN, SV2RNL, RV2RN, RV2RNL, SVRN-MX, SVRNL-MX, SV2RN-MX, SV2RNL-MX - Medium Load Slide Guides - With Dowel Holes/Standard Class -
Bill of material
SVRN24-100
Part Number
Surface Treatment
MX
NO. of Blocks
H
mm
Grease Type Selection
Length Type
L Selection (1mm Increment for Specified)
mm
Tapped Hole on Both Ends of The Rail Alteration
Rail Ends Cut Alteration
Additional Blocks
W
mm
L1
mm
B
mm
Sxl
L2
mm
K
mm
T
mm
Cb
mm
Mounting Hole
E
mm
T1
mm
a
mm
l1
mm
H1
mm
W1
mm
caa
mm
DD1DD2HH
mm
F
60 mm
G
20.0 mm
Previews
3D
Dimension
2D
Download CAD models