??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SVRB, SVWB, SVWTB - Linear Guides - Interchangeable Medium Load, Light Preload
Bill of material
SVRB28-1
Part No.
Assembly Height
mm
Block Type
Material
Carbon Steel
Hardness
58 HRC~
Operating Temperature
0 ~ -50 °C
B
mm
L1
mm
P1
mm
S1
mm
b
mm
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass with Brim
kg
Block Mass No Brim
kg
Previews
3D
Dimension
2D
Download CAD models