??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SVRB - Medium Load Slide Guides With Resin Retainer/Interchangeable Small Preload Standard Block
Bill of material
SVRB28
Part No.
Assembly Height
mm
KL(Lubrication unit)
Material
Carbon Steel
Hardness
58 HRC~
Allowable Temperature
0 ~ 50 °C
W
mm
L1
mm
P1
mm
S1
mm
b
mm
G
mm
G1
mm
G2
mm
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass with Brim
kg
Block Mass No Brim
kg
Previews
3D
Dimension
2D
Download CAD models